Nail-Fix, without nail
Type 1996 O
Item no. 2222809
EAN 4012195698357



Item no. / Type
2222809 / 1996 O
For nail diameter
3,0 - 3,5
Smallest selling unit: 100 piece
100piece
piece
Description
Without nails for refitting Ø 3 mm and 3.5 mm steel nails to fix cables in masonry slots and on masonry for one or two cables NYM 3 x 1.5/2.5 mm² or one or two cables NYM 5 x 1.5/2.5 mm².
Technical data
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | yes |
| Hardened | no |
| Double clip | yes |
| With nail | no |
| For nail diameter | 3,0 - 3,5 |
| Shape | Rectangular (for flat conductor) |
| ROHS-conformant | yes |
| Dimension | 34x25mm |
| Material | Polypropylene |
| Colour | Transparent |
| Product series | Nagel-Fix |
Dimensions
| Nail diameter | 3 mm |
|---|
Environmental Data
0,0029 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0029 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0029 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
For nail diameter
Item no.
1996 O
3,0 - 3,5
2222809
1996 O
Item no.
2222809
For nail diameter
3,0 - 3,5

