Nail-Fix, with nail
Type 1996 60
Item no. 2222868
EAN 4012195707837




Item no. / Type
Nail length
For nail diameter
Smallest selling unit: 100 piece
100piece
piece
Description
With pre-mounted, galvanised steel nail Ø 3 mm or 3.5 mm to fix cables in masonry slots and on masonry for one or two cables NYM 3 x 1.5/2.5 mm² or one or two cables NYM 5 x 1.5/2.5 mm².
Technical data
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | yes |
| Hardened | no |
| Double clip | yes |
| With nail | yes |
| Nail length | 60 mm |
| For nail diameter | 3,5 x 60 |
| Shape | Rectangular (for flat conductor) |
| ROHS-conformant | yes |
| Dimension | 3,5x60mm |
| Material | Polypropylene |
| Colour | Transparent |
| Product series | Nagel-Fix |
Environmental Data
0,0132 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0132 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0132 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (3)
Tender specifications (1)
Variants
Type
Nail length
For nail diameter
Item no.
1996 40
40
3 x 40
2222833
1996 50
50
3,5 x 50
2222841
1996 60
60
3,5 x 60
2222868
1996 70
70
3,5 x 70
2222876
Nail length
For nail diameter
1996 40
Item no.
2222833
Nail length
40
For nail diameter
3 x 40
1996 50
Item no.
2222841
Nail length
50
For nail diameter
3,5 x 50
1996 60
Item no.
2222868
Nail length
60
For nail diameter
3,5 x 60
1996 70
Item no.
2222876
Nail length
70
For nail diameter
3,5 x 70

