Nail-Fix 2.0, with steel nail
Type 2023 60
Item no. 2222870
EAN 4012197399320



Item no. / Type
Nail length
Smallest selling unit: 100 piece
100piece
piece
Description
Nail-Fix 2.0 nail clip with pre-mounted galvanised steel nail, to fix cables in masonry slits of 25–46 mm and on masonry.
Technical data
Dimensions
| Length | 43,8 mm |
|---|---|
| Width | 23,5 mm |
| Height | 7 mm |
| Dimension L | 60 mm |
| Nail diameter | 3 mm |
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | yes |
| Hardened | yes |
| Double clip | yes |
| With nail | yes |
| Nail length | 60 mm |
| For nail diameter | 3 |
| Transparent | no |
| Fastening type | Steel nail |
| Shape | Rectangular (for flat conductor) |
| ROHS-conformant | yes |
| Dimension | 43,8 x 23,5 x 7 |
| Material | Polypropylene |
| Colour | Orange |
| Pipe locking | no |
| Product series | Nagel-Fix |
Environmental Data
0,0128 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0128 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0128 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Nail length
For nail diameter
Item no.
2023 50
50
3
2222850
2023 60
60
3
2222870
2023 70
70
3
2222880
2023 40
40
3
2222837
Nail length
2023 50
Item no.
2222850
Nail length
50
For nail diameter
3
2023 60
Item no.
2222870
Nail length
60
For nail diameter
3
2023 70
Item no.
2222880
Nail length
70
For nail diameter
3
2023 40
Item no.
2222837
Nail length
40
For nail diameter
3
