MWAG 12 A4 wall and support bracket
Type MWAG 12 41 A4
Item no. 6424416
EAN 4012197254049



Item no. / Type
Width
F in kN
Smallest selling unit: 1 piece
1piece
piece
Description
Light-duty wall and support bracket with edged design for screwless mesh cable tray fastening.
Including truss-head bolt M10 x 25 for fastening to
U supports.
Technical data
Dimensions
| Width | 410 mm |
|---|---|
| Height | 83 mm |
| Dimension A | 38 mm |
| Dimension B | 410 mm |
| Dimension H | 83 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| for width min. | 400 |
| Angle range, min. | 90 mm |
| Angle range, max. | 90 mm |
| Hole diameter | 11 mm |
| Version for | Wall and support bracket |
| ROHS-conformant | yes |
| F in kN | 1,2 kN |
| Dimension | B410mm |
| Surface | Bright, treated |
| Material | Stainless steel 1.4571 |
| Colour | stainless steel |
| Product series | MWA Series |
Environmental Data
4,3728 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 4,3728 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 4,3728 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (5)
Certificates (1)
Instructions and Aid (2)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Width
F in kN
Colour
Item no.
MWAG 12 11 A4
110
1,2
stainless steel
6424410
MWAG 12 21 A4
210
1,2
stainless steel
6424412
MWAG 12 31 A4
310
1,2
stainless steel
6424414
MWAG 12 41 A4
410
1,2
stainless steel
6424416
Width
MWAG 12 11 A4
Item no.
6424410
Width
110
F in kN
1,2
Colour
stainless steel
MWAG 12 21 A4
Item no.
6424412
Width
210
F in kN
1,2
Colour
stainless steel
MWAG 12 31 A4
Item no.
6424414
Width
310
F in kN
1,2
Colour
stainless steel
MWAG 12 41 A4
Item no.
6424416
Width
410
F in kN
1,2
Colour
stainless steel

