Multiple sealing insert, PG
Type 107 C V 21 3x7
Item no. 2029650
EAN 4012195824831



Item no. / Type
Dimension D1
Number of drill holes
Hole diameter
Smallest selling unit: 25 piece
25piece
piece
Description
Use to insert multiple thin cables in the V-TEC cable glands, is replaced with the simple sealing ring of the cable gland.
Technical data
Dimensions
| Dimension D1 | 23 mm |
|---|---|
| Dimension H | 12 mm |
| Dimension D | 7 mm |
Technical data
| Number of drill holes | 3 |
|---|---|
| Inner diameter | 7 mm |
| External diameter | 23 mm |
| Hole diameter | 7 mm |
| Screw for PG thread dimension | 21 |
| Version for | Miscellaneous |
| ROHS-conformant | yes |
| Thickness | 12 mm |
| Dimension | PG21,3X7 |
| Material | Rubber mixture |
| Colour | Black |
| Product series | V-TEC |
Environmental Data
0,0054 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0054 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0054 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension D1
Number of drill holes
Hole diameter
Item no.
107 C V 16 5x4
17,5
5
4
2029618
107 C V 16 3x5
17,5
3
5
2029626
107 C V 16 2x6
17,5
2
6
2029634
107 C V 16 3x6
17,5
3
6,5
2029642
107 C V 21 3x7
23
3
7
2029650
107 C V 21 2x8
23
2
8
2029669
Dimension D1
Number of drill holes
Hole diameter
107 C V 16 5x4
Item no.
2029618
Dimension D1
17,5
Number of drill holes
5
Hole diameter
4
107 C V 16 3x5
Item no.
2029626
Dimension D1
17,5
Number of drill holes
3
Hole diameter
5
107 C V 16 2x6
Item no.
2029634
Dimension D1
17,5
Number of drill holes
2
Hole diameter
6
107 C V 16 3x6
Item no.
2029642
Dimension D1
17,5
Number of drill holes
3
Hole diameter
6,5
107 C V 21 3x7
Item no.
2029650
Dimension D1
23
Number of drill holes
3
Hole diameter
7
107 C V 21 2x8
Item no.
2029669
Dimension D1
23
Number of drill holes
2
Hole diameter
8
