Multiple sealing insert, metric
Type 107 C VM 25 3x6
Item no. 2029682
EAN 4012195036074



Item no. / Type
Dimension D1
Number of drill holes
Hole diameter
Smallest selling unit: 50 piece
50piece
piece
Description
Use to insert multiple thin cables in the V-TEC VM cable glands, is replaced with the simple sealing ring of the cable gland.
Technical data
Dimensions
| Dimension D1 | 19,8 mm |
|---|---|
| Dimension H | 10 mm |
| Dimension D | 6 mm |
Technical data
| Protection rating | IP68 |
|---|---|
| Number of drill holes | 3 |
| Inner diameter | 6 mm |
| External diameter | 19,8 mm |
| Hole diameter | 6 mm |
| Suitable for metric thread dimension | 25 |
| Version for | Miscellaneous |
| ROHS-conformant | yes |
| Thickness | 10 mm |
| Dimension | VM25,3X6 |
| Material | Rubber mixture |
| Colour | Black |
| Product series | V-TEC VM |
Environmental Data
0,006 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,006 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,006 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (5)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension D1
Number of drill holes
Hole diameter
Item no.
107 C VM 20 2x4
15,1
2
4
2029672
107 C VM 20 4x5
15,1
4
5
2029675
107 C VM 20 2x6
15,1
2
6
2029677
107 C VM 25 5x4
19,8
5
4
2029679
107 C VM 25 3x6
19,8
3
6
2029682
107 C VM 25 2x6
19,8
2
6
2029685
107 C VM 25 3x7
19,8
3
7
2029688
107 C VM 25 2x8
19,8
2
8
2029690
107 C VM 32 2x8
25,1
2
8
2029693
107 C VM 32 4x8
25,1
4
8
2029696
Dimension D1
Number of drill holes
Hole diameter
107 C VM 20 2x4
Item no.
2029672
Dimension D1
15,1
Number of drill holes
2
Hole diameter
4
107 C VM 20 4x5
Item no.
2029675
Dimension D1
15,1
Number of drill holes
4
Hole diameter
5
107 C VM 20 2x6
Item no.
2029677
Dimension D1
15,1
Number of drill holes
2
Hole diameter
6
107 C VM 25 5x4
Item no.
2029679
Dimension D1
19,8
Number of drill holes
5
Hole diameter
4
107 C VM 25 3x6
Item no.
2029682
Dimension D1
19,8
Number of drill holes
3
Hole diameter
6
107 C VM 25 2x6
Item no.
2029685
Dimension D1
19,8
Number of drill holes
2
Hole diameter
6
107 C VM 25 3x7
Item no.
2029688
Dimension D1
19,8
Number of drill holes
3
Hole diameter
7
107 C VM 25 2x8
Item no.
2029690
Dimension D1
19,8
Number of drill holes
2
Hole diameter
8
107 C VM 32 2x8
Item no.
2029693
Dimension D1
25,1
Number of drill holes
2
Hole diameter
8
107 C VM 32 4x8
Item no.
2029696
Dimension D1
25,1
Number of drill holes
4
Hole diameter
8


