Multimedia support USB
Type MTG-U3A D SWGR05
Item no. 6104894
EAN 4012197379643



Item no. / Type
6104894 / MTG-U3A D SWGR05
Colour
Black-grey; RAL 7021
Smallest selling unit: 1 piece
1piece
piece
Description
Multimedia support with one USB 3.0 connection socket. USB 3.0 Type-A female to USB 3.0 Type-A female, 1:1 connection. Support plate with locking fastening, suitable for vertical installation in the system environment. For installation in the Deskbox DBL.
Technical data
Technical data
| Dimension | 22,5x45x35 |
|---|---|
| Material | Polycarbonate |
| Colour | Black-grey; RAL 7021 |
| Product series | Modul 45® Multimedia |
Environmental Data
0,14 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,14 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,14 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Catalogues & Flyers (1)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
MTG-U3A D SWGR05
Black-grey; RAL 7021
6104894
MTG-U3A D SWGR05
Item no.
6104894
Colour
Black-grey; RAL 7021
