Multimedia support Keystone-C
Type MTG-KC SWGR0.5
Item no. 6105330
EAN 4012197379704



Item no. / Type
6105330 / MTG-KC SWGR0.5
Colour
Black-grey; RAL 7021
Smallest selling unit: 1 piece
1piece
piece
Description
Multimedia support for keystone modules without socket. Mounting opening Keystone type C. Support plate with locking fastening, suitable for vertical installation in the system environment. For installation in the Deskbox DBL.
Technical data
Technical data
| Dimension | 22,5x45x19 |
|---|---|
| Material | Polycarbonate |
| Colour | Black-grey; RAL 7021 |
| Product series | Modul 45® Multimedia |
Environmental Data
0,14 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,14 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,14 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Catalogues & Flyers (1)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
MTG-KC SWGR0.5
Black-grey; RAL 7021
6105330
MTG-KC SWGR0.5
Item no.
6105330
Colour
Black-grey; RAL 7021
