Multimedia support, HDMI
Type MTG-HD F RW0.5
Item no. 6104848
EAN 4012197442699



Item no. / Type
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Multimedia support to accept one HDMI connection modules.
Technical data
Dimensions
| Width | 45 mm |
|---|---|
| Height | 45 mm |
Technical data
| Hinged cover | no |
|---|---|
| Halogen-free | yes |
| Strain relief option | no |
| Protection rating | IP20 |
| Support ring | no |
| With dust protection | no |
| With printed label | no |
| Lamp-wire connector | no |
| Surface version | Matt |
| Transparent | no |
| Combination | Basic element with central cover plate |
| Use | HDMI |
| Labelling panel | With labelling panel |
| Fastening type | Lock |
| ROHS-conformant | yes |
| Dimension | 45x22,5x30 |
| Material | Polycarbonate |
| Colour | Pure white; RAL 9010 |
Downloads
0 selected
Data sheet (1)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Use
Colour
Outlet direction
Item no.
MTG-HD F RW0.5
HDMI
Pure white; RAL 9010
6104848
MTG-HD F RW1
HDMI
Pure white; RAL 9010
6104826
MTG-HD F SWGR1
HDMI
Black-grey; RAL 7021
Straight
6104829
MTG-HD F AL1
HDMI
Aluminium painted
6104832
Colour
MTG-HD F RW0.5
Item no.
6104848
Use
HDMI
Colour
Pure white; RAL 9010
MTG-HD F RW1
Item no.
6104826
Use
HDMI
Colour
Pure white; RAL 9010
MTG-HD F SWGR1
Item no.
6104829
Use
HDMI
Colour
Black-grey; RAL 7021
Outlet direction
Straight
MTG-HD F AL1
Item no.
6104832
Use
HDMI
Colour
Aluminium painted
