Multimedia support HDMI
Type MTG-HD D SWGR0.5
Item no. 6104846
EAN 4012197379612



Item no. / Type
6104846 / MTG-HD D SWGR0.5
Colour
Black-grey; RAL 7021
Smallest selling unit: 1 piece
1piece
piece
Description
Multimedia support with one HDMI connection socket, HDMI female to HDMI female connection. Resolution up to 4 K 60 Hz. Support plate with locking fastening, suitable for vertical installation in the system environment. For installation in the Deskbox DBL.
Technical data
Technical data
| Dimension | 22,5x45x30 |
|---|---|
| Material | Polycarbonate |
| Colour | Black-grey; RAL 7021 |
| Product series | Modul 45® Multimedia |
Environmental Data
0,14 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,14 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,14 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Catalogues & Flyers (1)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
MTG-HD D SWGR0.5
Black-grey; RAL 7021
6104846
MTG-HD D SWGR0.5
Item no.
6104846
Colour
Black-grey; RAL 7021
