Multimedia support for VGA / D-Sub9 plug connector, 1 module, slanting outlet
Type MTS-DB O SWGR1
Item no. 6104721
EAN 4012195898634



Item no. / Type
Use
Outlet direction
This item is a discontinued product!
Smallest selling unit: 1 piece
1piece
piece
Description
Multimedia support for a VGA / D-Sub9 plug connector, slanting cable outlet, with labelling panel, without plug connector. Support plate with locking fastening, suitable for horizontal and vertical installation in the system environment.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
Technical data
Dimensions
| Width | 45 mm |
|---|---|
| Height | 45 mm |
Technical data
| Hinged cover | no |
|---|---|
| Halogen-free | yes |
| Number of units | 1 |
| Strain relief option | no |
| Protection rating | IP20 |
| Support ring | no |
| With dust protection | no |
| With printed label | no |
| Lamp-wire connector | no |
| Depth | 26 mm |
| Surface version | Matt |
| Transparent | no |
| Combination | Basic element with central cover plate |
| Use | VGA |
| Labelling panel | With labelling panel |
| Fastening type | Lock |
| ROHS-conformant | yes |
| Dimension | 45x45mm |
| Material | Polycarbonate |
| Colour | Black-grey; RAL 7021 |
| Outlet direction | Sloping |
| Product series | Modul 45® Multimedia |
Environmental Data
0,0707 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0707 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0707 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Use
Colour
Outlet direction
Item no.
MTG-VGA S SWGR1
VGA
Black-grey; RAL 7021
Straight
6104613
MTS-VGA S SWGR1
VGA
Black-grey; RAL 7021
Sloping
6104625
MTG-DB9 S SWGR1
D-Sub miniature
Black-grey; RAL 7021
Straight
6104637
MTS-DB9 S SWGR1
D-Sub miniature
Black-grey; RAL 7021
Sloping
6104649
MTG-VGA F SWGR1
VGA
Black-grey; RAL 7021
Straight
6104661
MTS-VGA F SWGR1
VGA
Black-grey; RAL 7021
Sloping
6104673
MTG-DB9 F SWGR1
D-Sub miniature
Black-grey; RAL 7021
Straight
6104685
MTS-DB9 F SWGR1
D-Sub miniature
Black-grey; RAL 7021
Sloping
6104697
MTG-DB O SWGR1
VGA
Black-grey; RAL 7021
Straight
6104709
MTS-DB O SWGR1
VGA
Black-grey; RAL 7021
Sloping
6104721
Use
Outlet direction
MTG-VGA S SWGR1
Item no.
6104613
Use
VGA
Colour
Black-grey; RAL 7021
Outlet direction
Straight
MTS-VGA S SWGR1
Item no.
6104625
Use
VGA
Colour
Black-grey; RAL 7021
Outlet direction
Sloping
MTG-DB9 S SWGR1
Item no.
6104637
Use
D-Sub miniature
Colour
Black-grey; RAL 7021
Outlet direction
Straight
MTS-DB9 S SWGR1
Item no.
6104649
Use
D-Sub miniature
Colour
Black-grey; RAL 7021
Outlet direction
Sloping
MTG-VGA F SWGR1
Item no.
6104661
Use
VGA
Colour
Black-grey; RAL 7021
Outlet direction
Straight
MTS-VGA F SWGR1
Item no.
6104673
Use
VGA
Colour
Black-grey; RAL 7021
Outlet direction
Sloping
MTG-DB9 F SWGR1
Item no.
6104685
Use
D-Sub miniature
Colour
Black-grey; RAL 7021
Outlet direction
Straight
MTS-DB9 F SWGR1
Item no.
6104697
Use
D-Sub miniature
Colour
Black-grey; RAL 7021
Outlet direction
Sloping
MTG-DB O SWGR1
Item no.
6104709
Use
VGA
Colour
Black-grey; RAL 7021
Outlet direction
Straight
MTS-DB O SWGR1
Item no.
6104721
Use
VGA
Colour
Black-grey; RAL 7021
Outlet direction
Sloping


