Multimedia support for VGA / D-Sub9 plug connector, 1 module, slanting outlet
Type MTS-DB O AL1
Item no. 6104724
EAN 4012195898641



Item no. / Type
Colour
This item is a discontinued product!
Smallest selling unit: 1 piece
1piece
piece
Description
Multimedia support for a VGA / D-Sub9 plug connector, slanting cable outlet, with labelling panel, without plug connector. Support plate with locking fastening, suitable for horizontal and vertical installation in the system environment.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
Technical data
Dimensions
| Width | 45 mm |
|---|---|
| Height | 45 mm |
Technical data
| Hinged cover | no |
|---|---|
| Halogen-free | yes |
| Number of units | 1 |
| Strain relief option | no |
| Protection rating | IP20 |
| Support ring | no |
| With dust protection | no |
| With printed label | no |
| Lamp-wire connector | no |
| Depth | 26 mm |
| Surface version | Matt |
| Transparent | no |
| Combination | Basic element with central cover plate |
| Use | VGA |
| Labelling panel | With labelling panel |
| Fastening type | Lock |
| ROHS-conformant | yes |
| Dimension | 45x45mm |
| Material | Polycarbonate |
| Colour | Aluminium painted |
| Product series | Modul 45® Multimedia |
Environmental Data
0,0661 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0661 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0661 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Use
Colour
Outlet direction
Item no.
MTS-DB O RW1
VGA
Pure white; RAL 9010
6104718
MTS-DB O SWGR1
VGA
Black-grey; RAL 7021
Sloping
6104721
MTS-DB O AL1
VGA
Aluminium painted
6104724
Colour
MTS-DB O RW1
Item no.
6104718
Use
VGA
Colour
Pure white; RAL 9010
MTS-DB O SWGR1
Item no.
6104721
Use
VGA
Colour
Black-grey; RAL 7021
Outlet direction
Sloping
MTS-DB O AL1
Item no.
6104724
Use
VGA
Colour
Aluminium painted


