Multimedia support for SLR plug connector, 1 module, straight outlet, black-grey
Type MTG-X O SWGR1
Item no. 6105237
EAN 4012195900177



Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
Multimedia support for an XLR plug connector, straight cable outlet, without labelling panel, without plug connector. Support plate with locking fastening, suitable for horizontal and vertical installation in the system environment.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
Technical data
Dimensions
| Width | 45 mm |
|---|---|
| Height | 45 mm |
Technical data
| Hinged cover | no |
|---|---|
| Halogen-free | yes |
| Strain relief option | no |
| Protection rating | IP20 |
| Support ring | no |
| With dust protection | no |
| With printed label | no |
| Lamp-wire connector | no |
| Depth | 9 mm |
| Surface version | Matt |
| Transparent | no |
| Combination | Basic element with central cover plate |
| Use | XLR |
| Labelling panel | With labelling panel |
| Fastening type | Lock |
| ROHS-conformant | yes |
| Dimension | 45x45mm |
| Material | Polycarbonate |
| Colour | Black-grey; RAL 7021 |
| Outlet direction | Straight |
| Product series | BlackLine, Modul 45® Multimedia |
Environmental Data
0,1119 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1119 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1119 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Use
Colour
Outlet direction
Item no.
MTG-X3F L SWGR1
XLR
Black-grey; RAL 7021
Straight
6105213
MTG-X3M L SWGR1
XLR
Black-grey; RAL 7021
Straight
6105225
MTG-X O SWGR1
XLR
Black-grey; RAL 7021
Straight
6105237
MTG-X3F S SWGR1
XLR
Black-grey; RAL 7021
Straight
6105252
MTG-X3M S SWGR1
XLR
Black-grey; RAL 7021
Straight
6105260
MTG-X3F L SWGR1
Item no.
6105213
Use
XLR
Colour
Black-grey; RAL 7021
Outlet direction
Straight
MTG-X3M L SWGR1
Item no.
6105225
Use
XLR
Colour
Black-grey; RAL 7021
Outlet direction
Straight
MTG-X O SWGR1
Item no.
6105237
Use
XLR
Colour
Black-grey; RAL 7021
Outlet direction
Straight
MTG-X3F S SWGR1
Item no.
6105252
Use
XLR
Colour
Black-grey; RAL 7021
Outlet direction
Straight
MTG-X3M S SWGR1
Item no.
6105260
Use
XLR
Colour
Black-grey; RAL 7021
Outlet direction
Straight


