Multimedia support for DVI plug connector, 1 module, straight outlet
Type MTG-DV O SWGR1
Item no. 6104781
EAN 4012195898788



Item no. / Type
Outlet direction
This item is a discontinued product!
Smallest selling unit: 1 piece
1piece
piece
Description
Multimedia support for a DVI plug connector, straight cable outlet, with labelling panel, without plug connector. Support plate with locking fastening, suitable for horizontal and vertical installation in the system environment.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
Technical data
Dimensions
| Width | 45 mm |
|---|---|
| Height | 45 mm |
Technical data
| Hinged cover | no |
|---|---|
| Halogen-free | yes |
| Strain relief option | no |
| Protection rating | IP20 |
| Support ring | no |
| With dust protection | no |
| With printed label | no |
| Lamp-wire connector | no |
| Depth | 9 mm |
| Surface version | Matt |
| Transparent | no |
| Combination | Basic element with central cover plate |
| Use | Miscellaneous |
| Labelling panel | With labelling panel |
| Fastening type | Lock |
| ROHS-conformant | yes |
| Dimension | 45x45mm |
| Material | Polycarbonate |
| Colour | Black-grey; RAL 7021 |
| Outlet direction | Straight |
| Product series | BlackLine, Modul 45® Multimedia |
Environmental Data
0,0597 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0597 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0597 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Use
Colour
Outlet direction
Item no.
MTG-DVI F SWGR1
Miscellaneous
Black-grey; RAL 7021
Straight
6104757
MTS-DVI F SWGR1
Miscellaneous
Black-grey; RAL 7021
Sloping
6104769
MTG-DV O SWGR1
Miscellaneous
Black-grey; RAL 7021
Straight
6104781
MTS-DV O SWGR1
Miscellaneous
Black-grey; RAL 7021
Sloping
6104793
Outlet direction
MTG-DVI F SWGR1
Item no.
6104757
Use
Miscellaneous
Colour
Black-grey; RAL 7021
Outlet direction
Straight
MTS-DVI F SWGR1
Item no.
6104769
Use
Miscellaneous
Colour
Black-grey; RAL 7021
Outlet direction
Sloping
MTG-DV O SWGR1
Item no.
6104781
Use
Miscellaneous
Colour
Black-grey; RAL 7021
Outlet direction
Straight
MTS-DV O SWGR1
Item no.
6104793
Use
Miscellaneous
Colour
Black-grey; RAL 7021
Outlet direction
Sloping


