Multimedia support for DVI plug connector, 1 module, straight outlet
Type MTG-DV O AL1
Item no. 6104784
EAN 4012195898795



Item no. / Type
Colour
This item is a discontinued product!
Smallest selling unit: 1 piece
1piece
piece
Description
Multimedia support for a DVI plug connector, straight cable outlet, with labelling panel, without plug connector. Support plate with locking fastening, suitable for horizontal and vertical installation in the system environment.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
Technical data
Dimensions
| Width | 45 mm |
|---|---|
| Height | 45 mm |
Technical data
| Hinged cover | no |
|---|---|
| Halogen-free | yes |
| Strain relief option | no |
| Protection rating | IP20 |
| Support ring | no |
| With dust protection | no |
| With printed label | no |
| Lamp-wire connector | no |
| Depth | 9 mm |
| Surface version | Matt |
| Transparent | no |
| Combination | Basic element with central cover plate |
| Use | Miscellaneous |
| Labelling panel | With labelling panel |
| Fastening type | Lock |
| ROHS-conformant | yes |
| Dimension | 45x45mm |
| Material | Polycarbonate |
| Colour | Aluminium painted |
| Product series | Modul 45® Multimedia |
Environmental Data
0,0304 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0304 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0304 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Use
Colour
Outlet direction
Item no.
MTG-DV O RW1
Miscellaneous
Pure white; RAL 9010
6104778
MTG-DV O SWGR1
Miscellaneous
Black-grey; RAL 7021
Straight
6104781
MTG-DV O AL1
Miscellaneous
Aluminium painted
6104784
Colour
MTG-DV O RW1
Item no.
6104778
Use
Miscellaneous
Colour
Pure white; RAL 9010
MTG-DV O SWGR1
Item no.
6104781
Use
Miscellaneous
Colour
Black-grey; RAL 7021
Outlet direction
Straight
MTG-DV O AL1
Item no.
6104784
Use
Miscellaneous
Colour
Aluminium painted


