Multifunctional connector FT
Type LMFV 640 FT
Item no. 6225734
EAN 4012196443314



Item no. / Type
Width
Height
Plate thickness
Dimension B
Smallest selling unit: 1 piece
1piece
piece
Description
Multifunctional connector for joining cable ladders with a side height of 60 mm. Symmetrical and asymmetrical reductions, infinitely-adjustable bends between 0–60° and add-on tees can be created.
Technical data
Dimensions
| Length | 604 mm |
|---|---|
| Width | 400 mm |
| Height | 60 mm |
| Dimension B | 400 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 1,5 mm |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | no |
| Adjustable connector, horizontal | no |
| Articulated connector, vertical | no |
| Suitable for cable support system width, min. | 400 mm |
| Suitable for cable support system width, max. | 400 mm |
| Suitable for cable tray system height | 60 mm |
| Version for | Straight and angle connector |
| Connection type | Screw connector |
| ROHS-conformant | yes |
| Dimension | 60x400 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
4,4094 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 4,4094 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 4,4094 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Height
Plate thickness
Dimension B
Surface
Material
Item no.
LMFV 610 FT
100
60
1,5
100
Hot-dip galvanised
Steel
6225727
LMFV 620 FT
200
60
1,5
200
Hot-dip galvanised
Steel
6225730
LMFV 630 FT
300
60
1,5
300
Hot-dip galvanised
Steel
6225732
LMFV 640 FT
400
60
1,5
400
Hot-dip galvanised
Steel
6225734
LMFV 650 FT
500
60
1,5
500
Hot-dip galvanised
Steel
6225736
LMFV 660 FT
600
60
1,5
600
Hot-dip galvanised
Steel
6225738
Width
Dimension B
LMFV 610 FT
Item no.
6225727
Width
100
Height
60
Plate thickness
1,5
Dimension B
100
Surface
Hot-dip galvanised
Material
Steel
LMFV 620 FT
Item no.
6225730
Width
200
Height
60
Plate thickness
1,5
Dimension B
200
Surface
Hot-dip galvanised
Material
Steel
LMFV 630 FT
Item no.
6225732
Width
300
Height
60
Plate thickness
1,5
Dimension B
300
Surface
Hot-dip galvanised
Material
Steel
LMFV 640 FT
Item no.
6225734
Width
400
Height
60
Plate thickness
1,5
Dimension B
400
Surface
Hot-dip galvanised
Material
Steel
LMFV 650 FT
Item no.
6225736
Width
500
Height
60
Plate thickness
1,5
Dimension B
500
Surface
Hot-dip galvanised
Material
Steel
LMFV 660 FT
Item no.
6225738
Width
600
Height
60
Plate thickness
1,5
Dimension B
600
Surface
Hot-dip galvanised
Material
Steel

