Multifunctional connector FT
Type LMFV 1140 FT
Item no. 6225774
EAN 4012196443413



Item no. / Type
Width
Height
Plate thickness
Dimension B
Smallest selling unit: 1 piece
1piece
piece
Description
Multifunctional connector for joining cable ladders with a side height of 110 mm. Symmetrical and asymmetrical reductions, infinitely adjustable bends between 0–60° and add-on tees can be created.
Technical data
Dimensions
| Length | 680 mm |
|---|---|
| Width | 400 mm |
| Height | 110 mm |
| Dimension B | 400 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 1,5 mm |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | no |
| Adjustable connector, horizontal | no |
| Articulated connector, vertical | no |
| Suitable for cable support system width, min. | 400 mm |
| Suitable for cable support system width, max. | 400 mm |
| Suitable for cable tray system height | 110 mm |
| Version for | Straight and angle connector |
| Connection type | Screw connector |
| ROHS-conformant | yes |
| Dimension | 110x400 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
6,7657 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 6,7657 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 6,7657 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Height
Plate thickness
Dimension B
Surface
Material
Item no.
LMFV 1120 FT
200
110
1,5
200
Hot-dip galvanised
Steel
6225770
LMFV 1130 FT
300
110
1,5
300
Hot-dip galvanised
Steel
6225772
LMFV 1140 FT
400
110
1,5
400
Hot-dip galvanised
Steel
6225774
LMFV 1145 FT
450
110
1,5
450
Hot-dip galvanised
Steel
6225776
LMFV 1150 FT
500
110
1,5
500
Hot-dip galvanised
Steel
6225778
LMFV 1160 FT
600
110
1,5
600
Hot-dip galvanised
Steel
6225780
Width
Dimension B
LMFV 1120 FT
Item no.
6225770
Width
200
Height
110
Plate thickness
1,5
Dimension B
200
Surface
Hot-dip galvanised
Material
Steel
LMFV 1130 FT
Item no.
6225772
Width
300
Height
110
Plate thickness
1,5
Dimension B
300
Surface
Hot-dip galvanised
Material
Steel
LMFV 1140 FT
Item no.
6225774
Width
400
Height
110
Plate thickness
1,5
Dimension B
400
Surface
Hot-dip galvanised
Material
Steel
LMFV 1145 FT
Item no.
6225776
Width
450
Height
110
Plate thickness
1,5
Dimension B
450
Surface
Hot-dip galvanised
Material
Steel
LMFV 1150 FT
Item no.
6225778
Width
500
Height
110
Plate thickness
1,5
Dimension B
500
Surface
Hot-dip galvanised
Material
Steel
LMFV 1160 FT
Item no.
6225780
Width
600
Height
110
Plate thickness
1,5
Dimension B
600
Surface
Hot-dip galvanised
Material
Steel

