MultiBase base
Type MB 1
Item no. 5096648
EAN 4012195415732



Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
• Suitable for V25-B+C, V20-C and V10-C
• Pre-mounted and ready for connection
• For TN systems
• Multifunction terminals for easy circuit of series-mounted devices
• Upper parts can be rotated through 180 degrees
• Pre-mounted and ready for connection
• For TN systems
• Multifunction terminals for easy circuit of series-mounted devices
• Upper parts can be rotated through 180 degrees
Technical data
Technical data
| Network form | TN |
|---|---|
| Signalling on device | None |
| Protection rating | IP20 |
| Pole version | 1 |
| Installation type | DIN rail 35 mm |
| ROHS-conformant | yes |
| Operating temperature, min. | -40 °C |
| Operating temperature, max. | 80 °C |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 1-polig |
Connectivity options
| Conductor cross-section, rigid (single-wire/multiwire), min. | 2,5 mm² |
|---|---|
| Conductor cross-section, rigid (single-wire/multiwire), max. | 35 mm² |
Environmental Data
0,3598 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3598 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3598 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Certificates (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
MB 1
5096648
MB 2
5096653
MB 3
5096665
MB 4
5096680
MB 1
Item no.
5096648
MB 2
Item no.
5096653
MB 3
Item no.
5096665
MB 4
Item no.
5096680


