Multi-Quick clip, metric
Type M-Quick M20 LGR
Item no. 2153718
EAN 4012195742395



Item no. / Type
Clamping range D, min.
Clamping range D, max.
Smallest selling unit: 100 piece
100piece
piece
Description
Flush-mounted clip to accept metric pipes and Quick-Pipe® electrical installation pipes. Flexible clamping range of several millimetres. Universal fastening options on walls and ceilings, both indoors and outdoors. Toolless pipe mounting. Can also be arranged with OBO Quick or proQuick clip.
Technical data
Dimensions
| Dimension A | 27,5 mm |
|---|---|
| Dimension B | 15,5 mm |
| Dimension H | 32 mm |
| Dimension F | 4,1 mm |
| Dimension h | 7 mm |
| Dimension E | 8 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Pull-out value | 40 N |
| UV-resistant | no |
| Expandable | yes |
| Closed | no |
| Number of cables/pipes | 1 |
| With inlay | no |
| Fastening type | Screw hole |
| ROHS-conformant | yes |
| Clamping range D, min. | 16 mm |
| Clamping range D, max. | 20 mm |
| Flame-resistant | acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C |
| Dimension | 16-20mm |
| Material | Polyamide |
| Colour | Light grey; RAL 7035 |
| Product series | Quick clip range |
Environmental Data
0,0256 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0256 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0256 kg CO₂e |
| Determination date of CO2 value | 2025-09-26T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Certificates (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Clamping range D, min.
Clamping range D, max.
Colour
Item no.
M-Quick M20 LGR
16
20
Light grey; RAL 7035
2153718
M-Quick M25 LGR
20
25
Light grey; RAL 7035
2153726
M-Quick M32 LGR
25
32
Light grey; RAL 7035
2153734
Clamping range D, min.
Clamping range D, max.
M-Quick M20 LGR
Item no.
2153718
Clamping range D, min.
16
Clamping range D, max.
20
Colour
Light grey; RAL 7035
M-Quick M25 LGR
Item no.
2153726
Clamping range D, min.
20
Clamping range D, max.
25
Colour
Light grey; RAL 7035
M-Quick M32 LGR
Item no.
2153734
Clamping range D, min.
25
Clamping range D, max.
32
Colour
Light grey; RAL 7035
