MSL4141 mounting rail, slot 22 mm, FS, perforated
Type MSL4141P0200FS
Item no. 1123262
EAN 4012196471232




Item no. / Type
Length
Width
Height
Material thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Heavy-duty C profile rail for individual installation of support constructions, e.g. for cable trays or as a panel for switchgear cabinets. Can also be used for cable routing, in conjunction with clamp clips with a U foot.
Technical data
Dimensions
| Length | 200 mm |
|---|---|
| Width | 41 mm |
| Height | 41 mm |
| Dimension L | 200 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Slot width | 22 mm |
| Material thickness | 2 mm |
| Static value A | 2,45 cm² |
| Static value ly | 5,18 cm⁴ |
| Static value lz | 7,56 cm⁴ |
| Static value Wy | 2,51 cm³ |
| Static value Wz | 2,69 cm³ |
| Profile shape | C profile |
| Type of perforation | Perforated back |
| With perforation | yes |
| Breakable | no |
| With toothing | yes |
| Version for | Single profile |
| ROHS-conformant | yes |
| Dimension | 200x41x41 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | Rail system |
Environmental Data
1,0086 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,0086 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,0086 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Material thickness
Surface
Item no.
MSL4141P0200FS
200
41
41
2
Strip galvanised
1123262
MSL4141P0300FS
300
41
41
2
Strip galvanised
1123264
MSL4141P0400FS
400
41
41
2
Strip galvanised
1123266
MSL4141P0500FS
500
41
41
2
Strip galvanised
1123268
MSL4141P0600FS
600
41
41
2
Strip galvanised
1123270
MSL4141P0700FS
700
41
41
2
Strip galvanised
1123272
MSL4141P0800FS
800
41
41
2
Strip galvanised
1123274
MSL4141P0900FS
900
41
41
2
Strip galvanised
1123276
Length
MSL4141P0200FS
Item no.
1123262
Length
200
Width
41
Height
41
Material thickness
2
Surface
Strip galvanised
MSL4141P0300FS
Item no.
1123264
Length
300
Width
41
Height
41
Material thickness
2
Surface
Strip galvanised
MSL4141P0400FS
Item no.
1123266
Length
400
Width
41
Height
41
Material thickness
2
Surface
Strip galvanised
MSL4141P0500FS
Item no.
1123268
Length
500
Width
41
Height
41
Material thickness
2
Surface
Strip galvanised
MSL4141P0600FS
Item no.
1123270
Length
600
Width
41
Height
41
Material thickness
2
Surface
Strip galvanised
MSL4141P0700FS
Item no.
1123272
Length
700
Width
41
Height
41
Material thickness
2
Surface
Strip galvanised
MSL4141P0800FS
Item no.
1123274
Length
800
Width
41
Height
41
Material thickness
2
Surface
Strip galvanised
MSL4141P0900FS
Item no.
1123276
Length
900
Width
41
Height
41
Material thickness
2
Surface
Strip galvanised




