MS5030 mounting rail, slot 22 mm
Type MS5030UP6000BK
Item no. 1121502
EAN 4012195049395



Item no. / Type
Length
Width
Height
Material thickness
Surface
Smallest selling unit: 6 m
6m
m
Description
Heavy-duty C profile rail for individual installation of support constructions, e.g. for cable trays or as a panel for switchgear cabinets. Can also be used for cable routing, in conjunction with clamp clips with a U foot.
Technical data
Dimensions
| Length | 6000 mm |
|---|---|
| Width | 50 mm |
| Height | 30 mm |
| Dimension L | 6000 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Slot width | 22 mm |
| Material thickness | 3 mm |
| Static value A | 1,74 cm² |
| Static value ly | 1,19 cm⁴ |
| Static value lz | 4,46 cm⁴ |
| Static value Wy | 1,05 cm³ |
| Static value Wz | 2,23 cm³ |
| Profile shape | C profile |
| Type of perforation | Without |
| With perforation | no |
| Breakable | no |
| With toothing | no |
| Version for | Single profile |
| ROHS-conformant | yes |
| Dimension | 6000x50x30 |
| Surface | Bright |
| Material | Steel |
| Product series | Rail system |
Environmental Data
5,4587 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 5,4587 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 5,4587 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Material thickness
Surface
Item no.
MS5030UP6000BK
6000
50
30
3
Bright
1121502
MS5030UP2000FT
2000
50
30
3
Hot-dip galvanised
1121524
MS5030UP6000FT
6000
50
30
3
Hot-dip galvanised
1121529
Length
Surface
MS5030UP6000BK
Item no.
1121502
Length
6000
Width
50
Height
30
Material thickness
3
Surface
Bright
MS5030UP2000FT
Item no.
1121524
Length
2000
Width
50
Height
30
Material thickness
3
Surface
Hot-dip galvanised
MS5030UP6000FT
Item no.
1121529
Length
6000
Width
50
Height
30
Material thickness
3
Surface
Hot-dip galvanised


