MS4182 mounting rail, slot 22 mm, double, FS, perforated
Type MS4182P3000FS
Item no. 1122676
EAN 4012195698036



Item no. / Type
Length
Width
Height
Material thickness
Smallest selling unit: 3 m
3m
m
Description
Heavy-duty profile/mounting rail with continuous perforation in base, slot width 22 mm. Double version, i.e. two profile rails are interconnected on the base (clinched).
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 41 mm |
| Height | 82 mm |
| Dimension L | 3000 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Slot width | 22 mm |
| Material thickness | 2 mm |
| Static value A | 4,86 cm² |
| Static value ly | 30,69 cm⁴ |
| Static value lz | 15,11 cm⁴ |
| Static value Wy | 2,51 cm³ |
| Static value Wz | 2,69 cm³ |
| Hole size | 14x28 |
| Profile shape | C profile |
| Type of perforation | Perforated bar |
| Breakable | no |
| With toothing | yes |
| Version for | Double profile |
| ROHS-conformant | yes |
| Dimension | 3000x41x82 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | Rail system |
Environmental Data
9,7144 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 9,7144 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 9,7144 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Material thickness
Surface
Item no.
MS4182P3000FS
3000
41
82
2
Strip galvanised
1122676
MS4182P6000FS
6000
41
82
2
Strip galvanised
1122678
Length
MS4182P3000FS
Item no.
1122676
Length
3000
Width
41
Height
82
Material thickness
2
Surface
Strip galvanised
MS4182P6000FS
Item no.
1122678
Length
6000
Width
41
Height
82
Material thickness
2
Surface
Strip galvanised




