MS4141 mounting rail, slot width 22 mm, FT, side perforation
Type MS4141PP3000FT
Item no. 1122483
EAN 4012195050735



Item no. / Type
Length
Width
Height
Material thickness
Smallest selling unit: 3 m
3m
m
Description
Heavy-duty C profile rail for individual installation of support constructions, e.g. for cable trays or as a panel for switchgear cabinets. Can also be used for cable routing, in conjunction with clamp clips with a U foot.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 41 mm |
| Height | 41 mm |
| Dimension L | 3000 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Slot width | 22 mm |
| Material thickness | 2,5 mm |
| Static value A | 2,42 cm² |
| Static value ly | 6 cm⁴ |
| Static value lz | 6,97 cm⁴ |
| Static value Wy | 2,49 cm³ |
| Static value Wz | 2,88 cm³ |
| Hole size | 11x25 |
| Profile shape | C profile |
| Type of perforation | 3 sides perforated |
| Drill hole spacing, centre | 50 mm |
| With perforation | yes |
| Breakable | no |
| With toothing | yes |
| Version for | Single profile |
| ROHS-conformant | yes |
| Dimension | 3000x41x41 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Product series | Rail system |
Environmental Data
5,2739 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 5,2739 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 5,2739 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Material thickness
Surface
Item no.
MS4141PP1000FT
1000
41
41
2,5
Hot-dip galvanised
1122479
MS4141PP3000FT
3000
41
41
2,5
Hot-dip galvanised
1122483
MS4141PP6000FT
6000
41
41
2,5
Hot-dip galvanised
1122487
Length
MS4141PP1000FT
Item no.
1122479
Length
1000
Width
41
Height
41
Material thickness
2,5
Surface
Hot-dip galvanised
MS4141PP3000FT
Item no.
1122483
Length
3000
Width
41
Height
41
Material thickness
2,5
Surface
Hot-dip galvanised
MS4141PP6000FT
Item no.
1122487
Length
6000
Width
41
Height
41
Material thickness
2,5
Surface
Hot-dip galvanised


