MS4141 mounting rail, slot 22 mm, perforated A4
Type MS4141P0300A4
Item no. 1123033
EAN 4012195907138




Item no. / Type
Length
Width
Height
Material thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Heavy-duty C profile rail for individual installation of support constructions, e.g. for cable trays or as a panel for switchgear cabinets. Can also be used for cable routing, in conjunction with clamp clips with a U foot.
Technical data
Dimensions
| Length | 300 mm |
|---|---|
| Width | 41 mm |
| Height | 41 mm |
| Dimension L | 300 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Slot width | 22 mm |
| Material thickness | 2,5 mm |
| Static value A | 2,97 cm² |
| Static value ly | 6,05 cm⁴ |
| Static value lz | 9,01 cm⁴ |
| Static value Wy | 2,91 cm³ |
| Static value Wz | 4,4 cm³ |
| Hole size | 14x28 |
| Profile shape | C profile |
| Type of perforation | Perforated back |
| Drill hole spacing, centre | 50 mm |
| Breakable | no |
| With toothing | yes |
| Version for | Single profile |
| ROHS-conformant | yes |
| Dimension | 300x41x41 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4571 |
| Product series | Rail system |
Environmental Data
4,0157 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 4,0157 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 4,0157 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Material thickness
Surface
Item no.
MS4141P0300A4
300
41
41
2,5
Bright, treated
1123033
MS4141P0600A4
600
41
41
2,5
Bright, treated
1123039
Length
MS4141P0300A4
Item no.
1123033
Length
300
Width
41
Height
41
Material thickness
2,5
Surface
Bright, treated
MS4141P0600A4
Item no.
1123039
Length
600
Width
41
Height
41
Material thickness
2,5
Surface
Bright, treated


