MS4141 mounting rail, slot 22 mm, FT, perforated
Type MS4141P0600FT
Item no. 1122541
EAN 4012195486916




Item no. / Type
Length
Width
Height
Material thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Heavy-duty C profile rail for individual installation of support constructions, e.g. for cable trays or as a panel for switchgear cabinets. Can also be used for cable routing, in conjunction with clamp clips with a U foot.
Technical data
Dimensions
| Length | 600 mm |
|---|---|
| Width | 41 mm |
| Height | 41 mm |
| Dimension L | 600 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Slot width | 22 mm |
| Material thickness | 2,5 mm |
| Static value A | 2,97 cm² |
| Static value ly | 6,05 cm⁴ |
| Static value lz | 9,01 cm⁴ |
| Static value Wy | 2,91 cm³ |
| Static value Wz | 4,4 cm³ |
| Hole size | 14x28 |
| Profile shape | C profile |
| Type of perforation | Perforated back |
| Drill hole spacing, centre | 50 mm |
| With perforation | yes |
| Breakable | no |
| With toothing | yes |
| Version for | Single profile |
| ROHS-conformant | yes |
| Dimension | 600x41x41 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Product series | Rail system |
Environmental Data
3,571 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 3,571 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,571 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Product images (3)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Material thickness
Surface
Item no.
MS4141P0200FT
200
41
41
2,5
Hot-dip galvanised
1122509
MS4141P0300FT
300
41
41
2,5
Hot-dip galvanised
1122517
MS4141P0400FT
400
41
41
2,5
Hot-dip galvanised
1122525
MS4141P0500FT
500
41
41
2,5
Hot-dip galvanised
1122533
MS4141P0600FT
600
41
41
2,5
Hot-dip galvanised
1122541
MS4141P0700FT
700
41
41
2,5
Hot-dip galvanised
1122568
MS4141P0800FT
800
41
41
2,5
Hot-dip galvanised
1122576
MS4141P0900FT
900
41
41
2,5
Hot-dip galvanised
1122584
Length
MS4141P0200FT
Item no.
1122509
Length
200
Width
41
Height
41
Material thickness
2,5
Surface
Hot-dip galvanised
MS4141P0300FT
Item no.
1122517
Length
300
Width
41
Height
41
Material thickness
2,5
Surface
Hot-dip galvanised
MS4141P0400FT
Item no.
1122525
Length
400
Width
41
Height
41
Material thickness
2,5
Surface
Hot-dip galvanised
MS4141P0500FT
Item no.
1122533
Length
500
Width
41
Height
41
Material thickness
2,5
Surface
Hot-dip galvanised
MS4141P0600FT
Item no.
1122541
Length
600
Width
41
Height
41
Material thickness
2,5
Surface
Hot-dip galvanised
MS4141P0700FT
Item no.
1122568
Length
700
Width
41
Height
41
Material thickness
2,5
Surface
Hot-dip galvanised
MS4141P0800FT
Item no.
1122576
Length
800
Width
41
Height
41
Material thickness
2,5
Surface
Hot-dip galvanised
MS4141P0900FT
Item no.
1122584
Length
900
Width
41
Height
41
Material thickness
2,5
Surface
Hot-dip galvanised






