MS4141 mounting rail, slot 22 mm, FS, side perforation
Type MS4141PP6000FS
Item no. 1122916
EAN 4012195686255




Item no. / Type
Length
Width
Height
Material thickness
Smallest selling unit: 6 m
6m
m
Description
Heavy-duty C profile rail for individual installation of support constructions, e.g. for cable trays or as a panel for switchgear cabinets. Can also be used for cable routing, in conjunction with clamp clips with a U foot.
Technical data
Dimensions
| Length | 6000 mm |
|---|---|
| Width | 41 mm |
| Height | 41 mm |
| Dimension L | 6000 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Slot width | 22 mm |
| Material thickness | 2,5 mm |
| Static value A | 2,42 cm² |
| Static value ly | 6 cm⁴ |
| Static value lz | 6,97 cm⁴ |
| Static value Wy | 2,91 cm³ |
| Static value Wz | 4,4 cm³ |
| Hole size | 14x28 |
| Profile shape | C profile |
| Type of perforation | 3 sides perforated |
| Drill hole spacing, centre | 50 mm |
| With perforation | yes |
| Breakable | no |
| With toothing | yes |
| Version for | Single profile |
| ROHS-conformant | yes |
| Dimension | 6000x41x41 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | Rail system |
Environmental Data
5,8793 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 5,8793 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 5,8793 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (3)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Material thickness
Surface
Item no.
MS4141PP1000FS
1000
41
41
2,5
Strip galvanised
1122481
MS4141PP3000FS
3000
41
41
2,5
Strip galvanised
1122914
MS4141PP6000FS
6000
41
41
2,5
Strip galvanised
1122916
Length
MS4141PP1000FS
Item no.
1122481
Length
1000
Width
41
Height
41
Material thickness
2,5
Surface
Strip galvanised
MS4141PP3000FS
Item no.
1122914
Length
3000
Width
41
Height
41
Material thickness
2,5
Surface
Strip galvanised
MS4141PP6000FS
Item no.
1122916
Length
6000
Width
41
Height
41
Material thickness
2,5
Surface
Strip galvanised





