MS4022 mounting rail, heavy-duty, slot 18 mm, FT
Type MS4022P0492FT
Item no. 6007244
EAN 4012196006014



Item no. / Type
Length
Width
Height
Material thickness
Smallest selling unit: 1 piece
1piece
piece
Description
MS4022 profile rail for use as rung in heavy-duty ladders.
Maximum rung load 175 kg.
The appropriate clamp clip is type 2056U.
Technical data
Dimensions
| Length | 492 mm |
|---|---|
| Width | 40 mm |
| Height | 22,5 mm |
Technical data
| lampDimension WxH | 40x22,5 mm |
|---|---|
| Slot width | 18 mm |
| Material thickness | 2 mm |
| Profile shape | C profile |
| Type of perforation | Perforated back |
| Version for | Single profile |
| ROHS-conformant | yes |
| Dimension | 492x40x22,5 |
| Surface | Hot-dip galvanised |
| Material | Steel |
Environmental Data
1,6393 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,6393 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,6393 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Material thickness
Surface
Item no.
MS4022P0192FT
192
40
22,5
2
Hot-dip galvanised
6007201
MS4022P0292FT
292
40
22,5
2
Hot-dip galvanised
6007228
MS4022P0392FT
392
40
22,5
2
Hot-dip galvanised
6007236
MS4022P0492FT
492
40
22,5
2
Hot-dip galvanised
6007244
MS4022P0592FT
592
40
22,5
2
Hot-dip galvanised
6007252
MS4022P0692FT
692
40
22,5
2
Hot-dip galvanised
6007260
MS4022P0792FT
792
40
22,5
2
Hot-dip galvanised
6007279
MS4022P0892FT
892
40
22,5
2
Hot-dip galvanised
6007287
MS4022P0992FT
992
40
22,5
2
Hot-dip galvanised
6007295
MS4022P1092FT
1092
40
22,5
2
Hot-dip galvanised
6007309
MS4022P1192FT
1192
40
22,5
2
Hot-dip galvanised
6007317
Length
MS4022P0192FT
Item no.
6007201
Length
192
Width
40
Height
22,5
Material thickness
2
Surface
Hot-dip galvanised
MS4022P0292FT
Item no.
6007228
Length
292
Width
40
Height
22,5
Material thickness
2
Surface
Hot-dip galvanised
MS4022P0392FT
Item no.
6007236
Length
392
Width
40
Height
22,5
Material thickness
2
Surface
Hot-dip galvanised
MS4022P0492FT
Item no.
6007244
Length
492
Width
40
Height
22,5
Material thickness
2
Surface
Hot-dip galvanised
MS4022P0592FT
Item no.
6007252
Length
592
Width
40
Height
22,5
Material thickness
2
Surface
Hot-dip galvanised
MS4022P0692FT
Item no.
6007260
Length
692
Width
40
Height
22,5
Material thickness
2
Surface
Hot-dip galvanised
MS4022P0792FT
Item no.
6007279
Length
792
Width
40
Height
22,5
Material thickness
2
Surface
Hot-dip galvanised
MS4022P0892FT
Item no.
6007287
Length
892
Width
40
Height
22,5
Material thickness
2
Surface
Hot-dip galvanised
MS4022P0992FT
Item no.
6007295
Length
992
Width
40
Height
22,5
Material thickness
2
Surface
Hot-dip galvanised
MS4022P1092FT
Item no.
6007309
Length
1092
Width
40
Height
22,5
Material thickness
2
Surface
Hot-dip galvanised
MS4022P1192FT
Item no.
6007317
Length
1192
Width
40
Height
22,5
Material thickness
2
Surface
Hot-dip galvanised




