Movable mounting lid for UZD350, nominal size 4
Type DUG 350 V4
Item no. 7400506
EAN 4012197483661



Item no. / Type
7400506 / DUG 350 V4
Mounting opening
Square
Smallest selling unit: 1 piece
1piece
piece
Description
Movable mounting lid for underfloor junction and branch boxes of type UZD350-4 for the installation or creation of an installation unit. Suitable for height-adjustable cassettes of nominal size 4. For later adaptation of the cassette position to the floor design, after the underfloor junction box has been mounted. Horizontal moving of the cassette by 17 mm in all directions possible (max. 34 mm), based on a centralised position Possible rotation up to 7°.
Technical data
Dimensions
| Length | 383 mm |
|---|---|
| Width | 383 mm |
| Height | 4 mm |
| Dimension A | 383 mm |
| Dimension a | 234 mm |
Technical data
| Material thickness | 4 mm |
|---|---|
| Suitable for screed-covered underfloor ducts | yes |
| Suitable for screed-flush closed underfloor ducts | no |
| Trunking width, min. | 190 mm |
| Trunking width, max. | 350 mm |
| Installation opening for on-floor tank | no |
| Seal installation option | no |
| Floor care | Dry |
| Mounting opening cover | no |
| Heavy-duty version | no |
| Nominal size for device installation units | 4 |
| Nominal size | 350 mm |
| Mounting opening | Square |
| ROHS-conformant | yes |
| Dimension | 383x383x26 |
| Surface | Strip galvanised |
| Material | Steel |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Mounting opening
Item no.
DUG 350 V4
Square
7400506
DUG 350 V4
Item no.
7400506
Mounting opening
Square
