Mounting support, nominal size 9 and R9, for APMT5 cover plates
Type MT 9R9 AP 5
Item no. 7407756
EAN 4012195112983



Item no. / Type
7407756 / MT 9R9 AP 5
Smallest selling unit: 1 piece
1piece
piece
Description
Mounting support for accepting three APMT5 cover plates, which aid the installation of accessories in installation units of nominal size 9.
Technical data
Dimensions
| Length | 221 mm |
|---|---|
| Width | 207 mm |
| Height | 35 mm |
Technical data
| Number of installable devices | 6 |
|---|---|
| Number of single openings | 3 |
| ROHS-conformant | yes |
| Surface | Strip galvanised |
| Material | Steel |
Environmental Data
1,4362 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 1,4362 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,4362 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
MT 9R9 AP 5
7407756
MT 9R9 AP 5
Item no.
7407756
