Mounting support, nominal size 4 and R4, for APMT2 cover plates
Type MT 4R4 AP 2
Item no. 7407748
EAN 4012195112969



Item no. / Type
7407748 / MT 4R4 AP 2
Smallest selling unit: 1 piece
1piece
piece
Description
Mounting support for accepting APMT2 cover plates, which aid the installation of accessories in installation units of nominal sizes 4 and R4.
Technical data
Dimensions
| Length | 151 mm |
|---|---|
| Width | 163 mm |
| Height | 26 mm |
Technical data
| Number of installable devices | 4 |
|---|---|
| Number of single openings | 2 |
| ROHS-conformant | yes |
| Surface | Strip galvanised |
| Material | Steel |
Environmental Data
0,8191 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,8191 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,8191 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
MT 4R4 AP 2
7407748
MT 4R4 AP 2
Item no.
7407748
