Mounting support ‒ MT4 DBAP2
Type MT4 DBAP2
Item no. 7428233
EAN 4012195427728



Item no. / Type
7428233 / MT4 DBAP2
Smallest selling unit: 1 piece
1piece
piece
Description
Closed mounting support to accept 2 APMT2 cover plates. The mounting support is fastened below the GES4DB service outlet. Each with 4 knock-out openings M20 and M25 for the mounting of flexible installation hoses.
Technical data
Technical data
| No. of entries | 8 |
|---|---|
| Labelling panel | no |
| Device type | Miscellaneous |
| Number of installable devices | 4 |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Installation technology | Miscellaneous |
| Heavy-duty version | no |
| ROHS-conformant | yes |
| Dimension | 180x137x41 |
| Surface | Strip galvanised |
| Material | Steel |
Environmental Data
1,6162 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 1,6162 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,6162 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
MT4 DBAP2
7428233
MT4 DBAP2
Item no.
7428233
