Mounting support ‒ MT2 2ACO
Type MT2 2ACO
Item no. 7407688
EAN 4012195112730



Item no. / Type
7407688 / MT2 2ACO
Smallest selling unit: 1 piece
1piece
piece
Description
Mounting support for installation of two or three data modules of type ACO (only with Insta Kit UF 60 from AMP Tyco). Use instead of a GB2 or GB3 mounting box.
Technical data
Dimensions
| Length | 165 mm |
|---|
Technical data
| Connection options | 2 data modules, type ACO |
|---|---|
| Labelling panel | no |
| Strain relief option | yes |
| Suitable for screed-covered underfloor ducts | yes |
| Suitable for screed-flush closed underfloor ducts | yes |
| Installation opening for on-floor tank | no |
| Seal installation option | no |
| Decouplable | no |
| Floor plate | no |
| Suitable for underfloor ducts | yes |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Lowerable to be flush-floor | no |
| With floor covering recess | no |
| Floor covering protection frame | no |
| Heavy-duty version | no |
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Material | Stainless steel 1.4301 |
Environmental Data
1,1734 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,1734 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,1734 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
MT2 2ACO
7407688
MT2 2ACO
Item no.
7407688
