Mounting support for GES9
Type MT 9 DB AP 5
Item no. 7428235
EAN 4012195415251



Item no. / Type
7428235 / MT 9 DB AP 5
Smallest selling unit: 1 piece
1piece
piece
Description
Closed mounting support for receiving 3 APMT5 cover plates. The mounting support is fastened below the GES9DB service outlet. Each with 6 knock-out openings M20 and M25 for the mounting of flexible installation hoses.
Technical data
Dimensions
| Length | 230 mm |
|---|---|
| Width | 223 mm |
| Height | 41 mm |
Technical data
| Version for | Support shape |
|---|---|
| ROHS-conformant | yes |
| Dimension | 230x207x41 |
| Surface | Strip galvanised |
| Material | Steel |
Environmental Data
2,8456 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 2,8456 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,8456 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
MT 9 DB AP 5
7428235
MT 9 DB AP 5
Item no.
7428235

