Mounting support for data technology connection sockets, system length 165 mm
Type MTK2
Item no. 7407677
EAN 4012196481897



Item no. / Type
7407677 / MTK2
Smallest selling unit: 1 piece
1piece
piece
Description
Mounting support to accept two support plates. Use instead of a UT3 universal support.
Technical data
Dimensions
| Length | 165 mm |
|---|---|
| Width | 76 mm |
| Height | 25 mm |
Technical data
| Connection options | 2 support plates for data and multimedia connection modules |
|---|---|
| Suitable for screed-covered underfloor ducts | yes |
| Suitable for screed-flush closed underfloor ducts | yes |
| Installation opening for on-floor tank | no |
| Seal installation option | no |
| Decouplable | no |
| Floor plate | no |
| Suitable for underfloor ducts | yes |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Heavy-duty version | no |
| Accessory mounting type | Bolts |
| Version for | Support shape |
| ROHS-conformant | yes |
| Dimension | 165x76x25 |
| Material | Polyamide |
| Colour | Graphite black; RAL 9011 |
Environmental Data
0,2053 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2053 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2053 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
MTK2
7407677
MTK2
Item no.
7407677
