Mounting support for data technology
Type 71MTD
Item no. 6288577
EAN 4012195809128



Item no. / Type
Number of units
Accessory mounting type
Smallest selling unit: 5 piece
5piece
piece
Description
Mounting support for the installation of data technology devices in device installation trunking of the Rapid 80 series and ISS service poles with 76.5 mm system opening.
Technical data
Dimensions
| Length | 71 mm |
|---|---|
| Width | 76 mm |
| Height | 14 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Number of units | 1 |
| Strain relief option | no |
| With connection compartment | no |
| Fastening track | Other |
| Box mounting type | Front |
| Accessory mounting type | Bolts |
| ROHS-conformant | yes |
| Device type | With support ring/support clamp |
| Version for | Open |
| Dimension | 14x76x71 |
| Material | Polyamide |
| Colour | Light grey; RAL 7035 |
| Product series | Rapid 80® |
Environmental Data
0,1134 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1134 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1134 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Number of units
Accessory mounting type
Item no.
71MT1 45
1
Lock
6288572
71MT3 45-2
3
Lock
6288574
71MT2 45
2
Lock
6288576
71MTD
1
Bolts
6288577
Number of units
Accessory mounting type
71MT1 45
Item no.
6288572
Number of units
1
Accessory mounting type
Lock
71MT3 45-2
Item no.
6288574
Number of units
3
Accessory mounting type
Lock
71MT2 45
Item no.
6288576
Number of units
2
Accessory mounting type
Lock
71MTD
Item no.
6288577
Number of units
1
Accessory mounting type
Bolts


