Mounting support 71MT3, triple, for Modul 45®
Type 71MT3 45-2
Item no. 6288574
EAN 4012195915027



Item no. / Type
Number of units
Accessory mounting type
Smallest selling unit: 5 piece
5piece
piece
Description
Front-locking, triple mounting support for Modul 45 data technology systems and Modul 45connect protective contact sockets.
Technical data
Dimensions
| Length | 160 mm |
|---|---|
| Width | 76 mm |
| Height | 15 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Number of units | 3 |
| Strain relief option | no |
| With connection compartment | no |
| Fastening track | Other |
| Box mounting type | Front |
| Accessory mounting type | Lock |
| ROHS-conformant | yes |
| Device type | Grid 45 |
| Version for | Open |
| Dimension | 15x76x160 |
| Material | Polyamide |
| Colour | Light grey; RAL 7035 |
| Product series | Rapid 80® |
Environmental Data
0,182 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,182 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,182 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Number of units
Accessory mounting type
Item no.
71MT1 45
1
Lock
6288572
71MT3 45-2
3
Lock
6288574
71MT2 45
2
Lock
6288576
71MTD
1
Bolts
6288577
Number of units
Accessory mounting type
71MT1 45
Item no.
6288572
Number of units
1
Accessory mounting type
Lock
71MT3 45-2
Item no.
6288574
Number of units
3
Accessory mounting type
Lock
71MT2 45
Item no.
6288576
Number of units
2
Accessory mounting type
Lock
71MTD
Item no.
6288577
Number of units
1
Accessory mounting type
Bolts


