Mounting set VH4 for FI/LS installation
Type VH MS FILS
Item no. 6109788
EAN 4012196776238



Item no. / Type
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Mounting kit for the installation of series-mounted devices up to 2 part units, e.g. of an FI/LS switch in the freely terminable HoverCube VH4/VH8.
Mounting of the FI/LS switch is possible at a later time, irrespective of the system.
Technical data
Dimensions
| Width | 95 mm |
|---|---|
| Height | 95 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Number of units | 1 |
| Blanking lid | no |
| Installation technology | Miscellaneous |
| Fastening type | Screw-on |
| Opening shape | Rectangular |
| ROHS-conformant | yes |
| Material | Polyamide |
| Colour | Yellow |
| Product series | HoverCube |
Environmental Data
0,6442 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,6442 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,6442 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Colour
Item no.
VH MS FILS
Yellow
6109788
VH MS FILS RW
Pure white; RAL 9010
6109789
Colour
VH MS FILS
Item no.
6109788
Colour
Yellow
VH MS FILS RW
Item no.
6109789
Colour
Pure white; RAL 9010
