Mounting set, strain relief ZSE90
Type ZSE90 M1
Item no. 7215741
EAN 4012195447504


Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
Spare parts in mounting set with all the small parts for mounting the ZSE90 strain relief on and next to rising tracks for the maintenance of electrical function. For strain relief, three-sided, internal height 115 mm.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Material | Steel |
| Colour | Grey |
Environmental Data
0,7131 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,7131 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,7131 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Product images (1)
Tender specifications (1)
Variants
Type
Item no.
ZSE90 M1
7215741
ZSE90 M2
7215745
ZSE90 M1
Item no.
7215741
ZSE90 M2
Item no.
7215745



