Mounting protection lid OKAT DG 9
Type OKAT DG 9
Item no. 7402587
EAN 4012195415138



Item no. / Type
7402587 / OKAT DG 9
Length
302 mm
Width
270 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Protective mounting lid for OKA/T flushfloor trunking system with installation opening for installation units of nominal size 9.
Technical data
Dimensions
| Length | 302 mm |
|---|---|
| Width | 270 mm |
Technical data
| Plate thickness | 1 mm |
|---|---|
| ROHS-conformant | yes |
| Dimension | 302x270x1 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | OKA Series |
Environmental Data
1,672 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,672 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,672 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Item no.
OKAT DG 9
302
270
7402587
OKAT DG 9
Item no.
7402587
Length
302
Width
270

