Mounting plate – GMPL9 2
Type GMPL9 2
Item no. 7405727
EAN 4012195906063



Item no. / Type
7405727 / GMPL9 2
Smallest selling unit: 1 piece
1piece
piece
Description
Mounting plate for reinforcement under an installation unit of nominal size 9 or R9. Suitable for the installation of series-mounted devices with a total width of 9 sub-units (9 SU).
Technical data
Technical data
| Suitable for screed-covered underfloor ducts | yes |
|---|---|
| Suitable for screed-flush closed underfloor ducts | yes |
| Seal installation option | no |
| Floor plate | no |
| Suitable for underfloor ducts | yes |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| ROHS-conformant | Exempt |
| Dimension | 208x228x67 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | Graphite black; RAL 9011 |
Environmental Data
5,8948 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 5,8948 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 5,8948 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
GMPL9 2
7405727
GMPL9 2
Item no.
7405727
