Mounting plate FS
Type MP 225 UNI FS
Item no. 7084870
EAN 4012195012245



Item no. / Type
7084870 / MP 225 UNI FS
Width
225 mm
Height
115 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Mounting plate for universal use on side rails of cable trays and mesh cable trays.
Please order the truss-head bolt, type FRSB 6 x 12, separately.
Technical data
Dimensions
| Width | 225 mm |
|---|---|
| Height | 115 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Plate thickness | 1 mm |
| Fastening type | Screw fastening |
| Version for | Horizontal |
| ROHS-conformant | yes |
| Dimension | 225x115 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,5329 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5329 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5329 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 2007831
Fastening pin for mounting platesType
T-S MST
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Height
Item no.
MP 225 UNI FS
225
115
7084870
MP 225 UNI FS
Item no.
7084870
Width
225
Height
115


