Mounting plate FS
Type MP FS
Item no. 7084919
EAN 4012196296293



Item no. / Type
7084919 / MP FS
Width
225 mm
Height
110 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Mounting plate for fastening on the side rail of the cable tray. All kinds of junction boxes and switching devices can be fastened to the mark.
Technical data
Dimensions
| Width | 225 mm |
|---|---|
| Height | 110 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Plate thickness | 1,25 mm |
| Fastening type | Screw fastening |
| Version for | Horizontal |
| ROHS-conformant | yes |
| Dimension | 225x110 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,6584 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,6584 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,6584 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 2007831
Fastening pin for mounting platesType
T-S MST
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Height
Item no.
MP FS
225
110
7084919
MP FS
Item no.
7084919
Width
225
Height
110

