Mounting plate FS
Type MP UNI FS
Item no. 7084773
EAN 4012196146895



Item no. / Type
7084773 / MP UNI FS
Width
170 mm
Height
120 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Mounting plate, for fastening on the side rail of cable support systems.
Please order the truss-head bolt, type FRSB 6 x 12, separately.
Technical data
Dimensions
| Width | 170 mm |
|---|---|
| Height | 120 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Plate thickness | 1 mm |
| Fastening type | Screw fastening |
| Version for | Horizontal |
| ROHS-conformant | yes |
| Dimension | 170x120 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,4193 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4193 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4193 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 2007831
Fastening pin for mounting platesType
T-S MST
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Width
Height
Item no.
MP UNI FS
170
120
7084773
MP UNI FS
Item no.
7084773
Width
170
Height
120

