Mounting plate for mesh cable tray FT
Type MPG 90 FT
Item no. 6006487
EAN 4012196933310



Item no. / Type
Width
Height
Smallest selling unit: 30 piece
30piece
piece
Description
Mounting plate for screwless wall fastening of mesh cable trays.
Technical data
Dimensions
| Width | 95 mm |
|---|---|
| Height | 90 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Fastening type | Clamp fastening |
| Version for | Horizontal and vertical |
| ROHS-conformant | yes |
| Dimension | 111x90 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,4223 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4223 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4223 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Height
Item no.
MPG 65 FT
65
68
6006486
MPG 90 FT
95
90
6006487
Width
Height
MPG 65 FT
Item no.
6006486
Width
65
Height
68
MPG 90 FT
Item no.
6006487
Width
95
Height
90



