Mounting plate for mesh cable tray A4
Type MPG 65 A4
Item no. 6006488
EAN 4012196933372



Item no. / Type
Width
Height
Smallest selling unit: 30 piece
30piece
piece
Description
Mounting plate for screwless wall fastening of mesh cable trays.
Accessories can be fastened to the mounting plate. In addition, the plate can be used for wall brackets.
Technical data
Dimensions
| Width | 65 mm |
|---|---|
| Height | 68 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Fastening type | Clamp fastening |
| Version for | Horizontal and vertical |
| ROHS-conformant | yes |
| Dimension | 110x68 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4401 |
| Colour | stainless steel |
Environmental Data
0,7434 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,7434 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,7434 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Height
Item no.
MPG 65 A4
65
68
6006488
MPG 90 A4
95
90
6006489
Width
Height
MPG 65 A4
Item no.
6006488
Width
65
Height
68
MPG 90 A4
Item no.
6006489
Width
95
Height
90



