Mounting plate for data technology, type LJUC
Type MP 2R LJUC
Item no. 7408812
EAN 4012196460779



Item no. / Type
7408812 / MP 2R LJUC
Number of installable devices
1
suitable for data connection module
Type LJUC
Smallest selling unit: 1 piece
1piece
piece
Description
Mounting plate for receiving a data connection module type LJU6C.
Dimensions of a mounting opening in mm: 36.2 x 22.0.
Dimensions of a mounting opening in mm: 36.2 x 22.0.
Technical data
Dimensions
| Length | 65 mm |
|---|---|
| Width | 36 mm |
Technical data
| Labelling panel | no |
|---|---|
| Device type | Data technology |
| Application | Mounting box |
| Number of installable devices | 1 |
| Blanking lid | no |
| Installation technology | Miscellaneous |
| Number of single openings | 1 |
| Number of double openings | 0 |
| Number of triple openings | 0 |
| Number of CEE/Perilex openings | 0 |
| Number of square openings | 0 |
| Number of round openings | 0 |
| Number of oval openings | 0 |
| Suitable for labelling panel | no |
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Material | Stainless steel 1.4301 |
| suitable for data connection module | Type LJUC |
| Product series | GES R2 |
Environmental Data
0,2058 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2058 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2058 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Number of installable devices
suitable for data connection module
Item no.
MP 2R LJUC
1
Type LJUC
7408812
MP 2R LJUC
Item no.
7408812
Number of installable devices
1
suitable for data connection module
Type LJUC

