Mounting plate for data technology, type B
Type MP R2 2B
Item no. 7408804
EAN 4012196460687



Item no. / Type
Number of installable devices
suitable for data connection module
Smallest selling unit: 1 piece
1piece
piece
Description
Mounting plate to accept two connection modules for data connection modules of the following types BTR: E-DAT; Dätwyler: MS and MS-N; Kerpen: VarioKeystone.
Dimensions of a mounting opening in mm: 19.35/21.55 x 14.85.
Dimensions of a mounting opening in mm: 19.35/21.55 x 14.85.
Technical data
Dimensions
| Length | 65 mm |
|---|---|
| Width | 36 mm |
Technical data
| Labelling panel | no |
|---|---|
| Device type | Data technology |
| Application | Mounting box |
| Number of installable devices | 2 |
| Blanking lid | no |
| Installation technology | Miscellaneous |
| Number of single openings | 2 |
| Number of double openings | 0 |
| Number of triple openings | 0 |
| Number of CEE/Perilex openings | 0 |
| Number of square openings | 0 |
| Number of round openings | 0 |
| Number of oval openings | 0 |
| Suitable for labelling panel | no |
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Material | Stainless steel 1.4301 |
| suitable for data connection module | Type B |
| Product series | GES R2 |
Environmental Data
0,212 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,212 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,212 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (3)
Certificates (1)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Number of installable devices
suitable for data connection module
Item no.
MP R2 2A
2
Type A
7408802
MP R2 2B
2
Type B
7408804
MP R2 2C
2
Type C
7408806
MP R2 2F
2
Type F
7408808
MP R2 LE
1
Type LE
7408810
Number of installable devices
suitable for data connection module
MP R2 2A
Item no.
7408802
Number of installable devices
2
suitable for data connection module
Type A
MP R2 2B
Item no.
7408804
Number of installable devices
2
suitable for data connection module
Type B
MP R2 2C
Item no.
7408806
Number of installable devices
2
suitable for data connection module
Type C
MP R2 2F
Item no.
7408808
Number of installable devices
2
suitable for data connection module
Type F
MP R2 LE
Item no.
7408810
Number of installable devices
1
suitable for data connection module
Type LE
