Mounting plate, angled FS
Type MP WI KL. FS
Item no. 7084765
EAN 4012196146833



Item no. / Type
7084765 / MP WI KL. FS
Width
120 mm
Height
210 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Angled mounting plate, for fixing on the side rail of the cable tray.
Please order the truss-head bolt, type FRS B6 x 12, separately.
Technical data
Dimensions
| Width | 120 mm |
|---|---|
| Height | 210 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Plate thickness | 1 mm |
| Fastening type | Screw fastening |
| Version for | Vertical |
| ROHS-conformant | yes |
| Dimension | 210x120 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,5493 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5493 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5493 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 2007831
Fastening pin for mounting platesType
T-S MST
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Height
Item no.
MP WI KL. FS
120
210
7084765
MP WI KL. FS
Item no.
7084765
Width
120
Height
210

