Mounting plate A2
Type MP UNI A2
Item no. 7085133
EAN 4012195166320



Item no. / Type
7085133 / MP UNI A2
Width
170 mm
Height
120 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Mounting plate, for fastening on the side rail of cable support systems.
Fastening on the side rail of the mesh cable tray is carried out without bolts by bending the lugs. Fastening on the side rail of cable trays or cable ladders is carried out with two truss-head bolts. Type B9/T junction boxes can be mounted very easily by inserting the bolt plug supplied into the centre hole on the mounting plate.
Please order the bolt, type FRSB 6 x 12, separately.
Technical data
Dimensions
| Width | 170 mm |
|---|---|
| Height | 120 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Plate thickness | 1 mm |
| Fastening type | Screw fastening |
| Version for | Horizontal |
| ROHS-conformant | yes |
| Dimension | 170x120 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
Environmental Data
1,0388 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 1,0388 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,0388 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Height
Item no.
MP UNI A2
170
120
7085133
MP UNI A2
Item no.
7085133
Width
170
Height
120


