Mounting plate, 3-pole
Type MCF-MS-P3
Item no. 5096994
EAN 4012195995043



Item no. / Type
5096994 / MCF-MS-P3
Pole version
3
Smallest selling unit: 1 piece
1piece
piece
Description
Mounting plate 3-pole
• Mounting plate 3-pole for installation of the arrester MCF 35-1+FS-440
• Prefabricated hole pattern for mounting the arrester on busbars
• Suitable for wall mounting
• Required screws for installation enclosed
• Mounting plate 3-pole for installation of the arrester MCF 35-1+FS-440
• Prefabricated hole pattern for mounting the arrester on busbars
• Suitable for wall mounting
• Required screws for installation enclosed
Technical data
Technical data
| Protection rating | IP20 |
|---|---|
| Pole version | 3 |
| Version for | 3-pole |
| ROHS-conformant | yes |
| Dimension | 3-polig |
| Material | Stainless steel 1.4301 |
Environmental Data
0,8583 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,8583 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,8583 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Certificates (1)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Pole version
Item no.
MCF-MS-P3
3
5096994
MCF-MS-P3
Item no.
5096994
Pole version
3


